??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
22370.0928 Ball Lock Pins self-locking, with combination handle
HELP_VARIABLE
Company
Halder
Description
EH 22370. - Ball Lock Pins self-locking, with combination handle
Bill of material
22370.0928 Ball Lock Pins self-locking, with combination handle
BESTNR
Ref. No.
22370.0928
AUS
Version
black
MAT
Material
Stainless steel 1.4305
D1
25 mm
L1
50 mm
D2
30.8 mm
D3
57.1 mm
D4
33.8 mm
L2
22.0 mm
L3
50.7 mm
L4
21.5 mm
H11
Locating hole H11
25
SG
shearing resistance, double, min.
386 kN
G
Weight
690 g
Embedded user actions